Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well tips, 45µL, Clear, Non-filtered, Non-sterile, Fine Point, SLAS Rack
Product NumberFX-384-45FP-R
Learn More
The Axygen brand offers a comprehensive line of tips for Beckman Coulter®, Dynamic Devices, Hamilton Starline and ProGroup Wellpro automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered, wide-bore, fine point and extended length. Also available in Maxymum Recovery® to further improve accuracy and precision while reducing sample loss. Clear polypropylene tips are available in 96-well and 384-well format designed for Beckman Coulter® Biomek® FX, Biomek® NX, Biomek® 3000 and Multimek™ AP-96, SPAN-8, MP20, MP200 and AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head and ProGroup Wellpro 3000-96/3000-384 head.
- 45 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- Fine Point
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Beckman Coulter® Biomek® FX, Biomek® NX and Multimek™ AP-384 head, Dynamic Devices Oasis LM 384-Channel-Low Volume, Hamilton® Microlab® STAR, STARlet and STARplus 384 head, ProGroup Wellpro 3000-96/3000-384 head
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | FX-384-45FP-R |
Qty./Pk | 3840 / Pk |
Qty./Cs | 19200 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Fine point |
Tip | Fine Point |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
Tip Format | 384 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 45 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.00523073
- Quality Certificate - Lot No.00323019
- Quality Certificate - Lot No.08922029
- Quality Certificate - Lot No.00822060
- Quality Certificate - Lot No.34021055
- Quality Certificate - Lot No.33621024
- Quality Certificate - Lot No.30721089
- Quality Certificate - Lot No.14920021
- Quality Certificate - Lot No.06319134
- Quality Certificate - Lot No.06119025
- Quality Certificate - Lot No.05919030
- Quality Certificate - Lot No.32918016
- Quality Certificate - Lot No.32818021
- Quality Certificate - Lot No.32718042
- Quality Certificate - Lot No.27418054
- Quality Certificate - Lot No.21118046
- Quality Certificate - Lot No.15318002
- Quality Certificate - Lot No.09318001
- Quality Certificate - Lot No.33316242
- Quality Certificate - Lot No.22316242
- Quality Certificate - Lot No.05516242
- Quality Certificate - Lot No.26615242
- Quality Certificate - Lot No.10515242
- Quality Certificate - Lot No.06415242
- Quality Certificate - Lot No.26514242
- Quality Certificate - Lot No.26114242
- Quality Certificate - Lot No.22014242