Axygen® 384-well Clear V-Bottom 240 µL Polypropylene Deep Well Not Treated Plate, 5 per Pack, Nonsterile
Product NumberP-384-240SQ-C


Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- Excellent chemical resistance
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Centrifugation to 4,000 RCF
- Diamond shaped wells allow complete sample recovery
- Ultra-flat surface ensures proper sealing with heat sealing film

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 238.17 per case
Added to Your Shopping Cart
Details
Product Number | P-384-240SQ-C |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 384-well |
Plate Feature | Standard |
Well Bottom | V |
Well Shape | Square |
Well Volume | 240 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents