Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 550 µL Polypropylene Deep Well Plate, 10 per Pack, Nonsterile
Product NumberP-96-450R-C
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 550 µL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | P-96-450R-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Shape | Round |
| Well Volume | 550 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08426066
- Quality Certificate - Lot No.08326079
- Quality Certificate - Lot No.06926068
- Quality Certificate - Lot No.32825072
- Quality Certificate - Lot No.32725032
- Quality Certificate - Lot No.32725025
- Quality Certificate - Lot No.32625018
- Quality Certificate - Lot No.31925025
- Quality Certificate - Lot No.31825019
- Quality Certificate - Lot No.31725026
- Quality Certificate - Lot No.31625028
- Quality Certificate - Lot No.24624036
- Quality Certificate - Lot No.24624035