text.skipToContent text.skipToNavigation

Axygen® 24-well Clear V-Bottom 10 mL Polypropylene Rectangular Well Deep Well Plate, 5 per Pack, Nonsterile

Product NumberP-DW-10ML-24-C

E-mail

Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.

  • 10 mL deep well plate with rectangular wells
  • ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
  • Ultra-flat surface ensures proper sealing with heat sealing film

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   P-DW-10ML-24-C
Qty./Pk   5 / Pk  
Qty./Cs   25 / Cs  
Brand   Axygen®  
Plate Format   24-well  
Plate Feature   Standard  
Well Bottom   V  
Well Shape   Rectangular  
Well Volume   10 mL  
Sterile   No  
Application   Diagnostics  
Specifications Documents