Axygen® 96-well Clear Round Bottom 1.1 mL Polypropylene Deep Well Plate, 5 per Pack, Sterile
产品编号P-DW-11-C-S
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 1.1 mL deep well plate features an ultra-low profile for reduced space requirements
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | P-DW-11-C-S |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Bottom | Round |
| Well Shape | Round |
| Well Volume | 1.1 mL |
| Sterile | Yes |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 21826542
- 质量证书 – 批号 16926039
- 质量证书 – 批号 16926038
- 质量证书 – 批号 16826049
- 质量证书 – 批号 16826045
- 质量证书 – 批号 16826044
- 质量证书 – 批号 16726050
- 质量证书 – 批号 16726048
- 质量证书 – 批号 16726047
- 质量证书 – 批号 16726038
- 质量证书 – 批号 16626125
- 质量证书 – 批号 16626124
- 质量证书 – 批号 16326062
- 质量证书 – 批号 16326061
- 质量证书 – 批号 14726542
- 质量证书 – 批号 36125001
- 质量证书 – 批号 34525022
- 质量证书 – 批号 34425029
- 质量证书 – 批号 34425028
- 质量证书 – 批号 34325032
- 质量证书 – 批号 34325031
- 质量证书 – 批号 34225050
- 质量证书 – 批号 34225049
- 质量证书 – 批号 34225048
- 质量证书 – 批号 34125038
- 质量证书 – 批号 34125037
- 质量证书 – 批号 34025035
- 质量证书 – 批号 34025034
- 质量证书 – 批号 34025033