text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG Plasmid Kit

E-mail

The AxyPrep MAG Plasmid purification kit utilizes a magnetic beads-based technology for high throughput purification of plasmid DNA from Escherichia coli cells. AxyPrep MAG Plasmid Kit can also be used with fosmid and BAC vector-based constructs ranging from 5 Kb to 150 Kb. The system consists of steps of pelleting cells, resuspension, lysis, neutralization, DNA binding, ethanol washing, and plasmid elution. The protocol is automation-compatible.

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
MAG-P-M Axygen® AxyPrep MAG Plasmid Kit - Medium   1 / Pk     1 / Cs     Axygen®   per case
MAG-P-S Axygen® AxyPrep MAG Plasmid Kit - Small   1 / Pk     1 / Cs     Axygen®   per case