Axygen® Impermamat, Chemical Resistant Silicone 384 Square Well Sealing Mat for Deep Well Plates, Nonsterile
Product NumberAM-384-SQ-IMP
Axygen® Impermamat AxyMats™ sealing mats minimize evaporation in a wide range of temperatures in PCR and storage applications. ImpermaMats are chemically resistant, reusable sealing mats, that provide a high degree of confidence. For storage applications involving more aggressive solvents, they contain no adhesives or extractable to contaminate samples. Made of research-grade silicone, they can be autoclaved, and following a bleach wash and ethanol rinse protocol, they can also be reused.
- Chemical resistance - can be used in any application requiring the presence of DMSO or similar solvent
- Contains no adhesives, no extractables to contaminate samples
- Tight seal to the plate, no sample evaporation or well-to-well contamination
- Usable within wide temperature range from -80°C up to +121°C
- High contrast alphanumeric grid for easy well identification
- Compatibility: P-384-120SQ-C, P-384-240SQ-C
- For use with 384-well deep well plates
$588.03 per case
Added to Your Shopping Cart
Details
| Product Number | AM-384-SQ-IMP |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing mat |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20230000
- Quality Certificate - Lot No.22926000
- Quality Certificate - Lot No.28125000
- Quality Certificate - Lot No.21125000
- Quality Certificate - Lot No.20925000
- Quality Certificate - Lot No.16825000
- Quality Certificate - Lot No.02225000
- Quality Certificate - Lot No.35224000
- Quality Certificate - Lot No.26923000
- Quality Certificate - Lot No.22223000
- Quality Certificate - Lot No.19823000
- Quality Certificate - Lot No.18023000
- Quality Certificate - Lot No.13823000
- Quality Certificate - Lot No.12123000
- Quality Certificate - Lot No.19522000
- Quality Certificate - Lot No.18922000
- Quality Certificate - Lot No.29821000
- Quality Certificate - Lot No.18821000
- Quality Certificate - Lot No.34520000
- Quality Certificate - Lot No.30520000
- Quality Certificate - Lot No.24520000
- Quality Certificate - Lot No.09320000
- Quality Certificate - Lot No.08120000
- Quality Certificate - Lot No.03820000
- Quality Certificate - Lot No.34619000
- Quality Certificate - Lot No.31919000
- Quality Certificate - Lot No.30319000
- Quality Certificate - Lot No.27619000
- Quality Certificate - Lot No.26919000
- Quality Certificate - Lot No.25219000