Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Impermamat, Chemical Resistant Silicone Sealing Mat for 5 mL 48 Rectangular Well Deep Well Plates, Nonsterile
Product NumberAM-48-IMP
Axygen® Impermamat AxyMats™ sealing mats minimize evaporation in a wide range of temperatures in PCR and storage applications. ImpermaMats are chemically resistant, reusable sealing mats, that provide a high degree of confidence. For storage applications involving more aggressive solvents, they contain no adhesives or extractable to contaminate samples. Made of research-grade silicone, they can be autoclaved, and following a bleach wash and ethanol rinse protocol, they can also be reused.
- Chemical resistance - can be used in any application requiring the presence of DMSO and similar solvent
- Contains no adhesives, no extractables to contaminate samples
- Tight seal to the plate, no sample evaporation or well-to-well contamination
- Usable within wide temperature range from -80°C up to +121°C
- High contrast alphanumeric grid for easy well identification
- Compatibility: P-5ML-48-C
- For use with 48 well deep well plates
| Product Number | AM-48-IMP |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing mat |
- Quality Certificate - Lot No.07926000
- Quality Certificate - Lot No.07026000
- Quality Certificate - Lot No.20925000
- Quality Certificate - Lot No.20325000
- Quality Certificate - Lot No.19225000
- Quality Certificate - Lot No.15025000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.13225000
- Quality Certificate - Lot No.30424000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.27024000
- Quality Certificate - Lot No.24024000
- Quality Certificate - Lot No.20824000
- Quality Certificate - Lot No.19924000
- Quality Certificate - Lot No.19024000
- Quality Certificate - Lot No.17624000
- Quality Certificate - Lot No.05224000
- Quality Certificate - Lot No.02224000
- Quality Certificate - Lot No.00824000
- Quality Certificate - Lot No.34023000
- Quality Certificate - Lot No.31923000
- Quality Certificate - Lot No.31323000
- Quality Certificate - Lot No.31223000
- Quality Certificate - Lot No.29823000
- Quality Certificate - Lot No.29023000
- Quality Certificate - Lot No.28523000
- Quality Certificate - Lot No.26123000
- Quality Certificate - Lot No.22223000
- Quality Certificate - Lot No.21223000
- Quality Certificate - Lot No.15623000