Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Polypropylene PCR Tube Strips, Clear, Nonsterile, 8 Tubes/Strip, 100/Cs
Product NumberPCR-0208-C-100
Axygen® 0.2 mL thin-wall 8 strip PCR tubes, available in an assortment of colors are designed to fit a wide variety of thermal cyclers. Ultra-thin and consistent wall thickness allows precise thermal transfer, even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Caps sold separately
- Manufactured with 99.9% pure virgin polypropylene
€137.93 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-0208-C-100 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01426037
- Quality Certificate - Lot No.31625034
- Quality Certificate - Lot No.25225027
- Quality Certificate - Lot No.23125034
- Quality Certificate - Lot No.31624010
- Quality Certificate - Lot No.25024031
- Quality Certificate - Lot No.21924020
- Quality Certificate - Lot No.20924008
- Quality Certificate - Lot No.00924040
- Quality Certificate - Lot No.18223025
- Quality Certificate - Lot No.12223003
- Quality Certificate - Lot No.06223048
- Quality Certificate - Lot No.14319024
- Quality Certificate - Lot No.14319023
- Quality Certificate - Lot No.14319022
- Quality Certificate - Lot No.14019033
- Quality Certificate - Lot No.04619056
- Quality Certificate - Lot No.23317002
- Quality Certificate - Lot No.03117001
- Quality Certificate - Lot No.28416384
- Quality Certificate - Lot No.25016384