text.skipToContent text.skipToNavigation

Axygen® 0.2 mL薄壁PCR管和平盖,透明,非灭菌

Product NumberPCR-02-C

E-mail

Axygen® 0.2 mL聚丙烯薄壁PCR管和平盖适用于标准96孔模块,有多种颜色可选。一致的超薄管壁有助于实现精确的热传递,均匀的插入式盖可确保紧密配合,防止蒸发。

  • 不含RNase/DNase
  • 无热原
  • 非灭菌
  • 采用纯度为99.9%的原生聚丙烯制成

  • Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

    Learn More

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    Details
    Product Number   PCR-02-C
    Qty./Pk   1000 / Pk  
    Qty./Cs   10000 / Cs  
    Brand   Axygen®  
    Sterile   No  
    Capacity   0.2 mL  
    Bottom Style   Conical  
    Cap Material   Polypropylene  
    Color   Clear  
    Application   Diagnostics  
    Specifications Documents