Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Clear, Nonsterile
Product NumberPCR-02D-C
Axygen® 0.2 mL polypropylene thin wall PCR tubes with domed caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
685,37 € per case
| Product Number | PCR-02D-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
- Quality Certificate - Lot No.20126116
- Quality Certificate - Lot No.16126437
- Quality Certificate - Lot No.14926437
- Quality Certificate - Lot No.24125437
- Quality Certificate - Lot No.20625437
- Quality Certificate - Lot No.07325437
- Quality Certificate - Lot No.06625437
- Quality Certificate - Lot No.06425437
- Quality Certificate - Lot No.30324437
- Quality Certificate - Lot No.27224437
- Quality Certificate - Lot No.16624437
- Quality Certificate - Lot No.11524437
- Quality Certificate - Lot No.01824437
- Quality Certificate - Lot No.01724437
- Quality Certificate - Lot No.01624437
- Quality Certificate - Lot No.01524437
- Quality Certificate - Lot No.35123023
- Quality Certificate - Lot No.34523004
- Quality Certificate - Lot No.33523049
- Quality Certificate - Lot No.32923008
- Quality Certificate - Lot No.32223020
- Quality Certificate - Lot No.26723437
- Quality Certificate - Lot No.24723029
- Quality Certificate - Lot No.20823437
- Quality Certificate - Lot No.16723437
- Quality Certificate - Lot No.12823437
- Quality Certificate - Lot No.04723437
- Quality Certificate - Lot No.28022437
- Quality Certificate - Lot No.23522437
- Quality Certificate - Lot No.16522437