text.skipToContent text.skipToNavigation

0.2 mL Clear Polypropylene PCR Tubes, 8-well Strips

Product Number6542

E-mail


  • Tube strips consist of eight 0.2 mL tubes connected together
  • Cap strips are packaged with tube strips for convenience
  • Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • DNase- and RNase-free
  • Autoclavable at 121°C



€ 598,06 per case

Details
Product Number   6542
Qty./Pk   60 / Pk  
Qty./Cs   300 / Cs  
Brand   Corning®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Clear  
Specifications Documents