text.skipToContent text.skipToNavigation

0.2 mL Polypropylene PCR Tubes, Assorted Colors, 8-well Strips

Product Number6547

E-mail
  • Tube strips consist of eight 0.2 mL tubes connected together
  • Cap strips are packaged with tube strips for convenience
  • 60 of each color (clear, red, blue, green and yellow) per bag, one bag of each color per case
  • Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • DNase- and RNase-free
  • Autoclavable at 121°C

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$657.56 per case

Details
Product Number   6547
Qty./Pk   60 / Pk  
Qty./Cs   300 / Cs  
Brand   Corning®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Material   Polypropylene  
Color   Assorted  
Specifications Documents