text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Assorted Colors

Product Number3746

E-mail
  • 0.2 mL PCR tubes (assorted colors) are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
  • With domed cap for efficient heat transfer
  • Nonsterile and DNase- and RNase-free
  • Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
  • Assorted colors include blue, green, violet, orange, red and yellow

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3746
Qty./Pk   500 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Sterile   No  
Capacity   0.2 mL  
Bottom Style   Conical  
Cap Style   Dome  
Cap Material   Polypropylene  
Cap Color   Assorted  
Color   Assorted  
Specifications Documents