Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Clear
产品编号3747
- 0.2 mL clear PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With domed cap for efficient heat transfer
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3747 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | Dome |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 10225011
- 质量证书 – 批号 03224032
- 质量证书 – 批号 00924042
- 质量证书 – 批号 32617001
- 质量证书 – 批号 05817110
- 质量证书 – 批号 20014437
- 质量证书 – 批号 06613006
- 质量证书 – 批号 29210023
- 质量证书 – 批号 25310033
- 质量证书 – 批号 25809028
- 质量证书 – 批号 Generic
- 质量证书 – 批号 34506009
- 质量证书 – 批号 2910023
- 质量证书 – 批号 27107020
- 质量证书 – 批号 26708035
- 质量证书 – 批号 22405019
- 质量证书 – 批号 21003005
- 质量证书 – 批号 08706029