Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.2 mL Polypropylene PCR Tubes with Attached Flat Cap
Product Number6571
- Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
2 078,58 kr per case
Added to Your Shopping Cart
Details
| Product Number | 6571 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15325012
- Quality Certificate - Lot No.15025011
- Quality Certificate - Lot No.14925015
- Quality Certificate - Lot No.30824013
- Quality Certificate - Lot No.30724037
- Quality Certificate - Lot No.29724015
- Quality Certificate - Lot No.25724035
- Quality Certificate - Lot No.15524026
- Quality Certificate - Lot No.05224014
- Quality Certificate - Lot No.22823034
- Quality Certificate - Lot No.21323040
- Quality Certificate - Lot No.17823002
- Quality Certificate - Lot No.06522016
- Quality Certificate - Lot No.04422042
- Quality Certificate - Lot No.04022033
- Quality Certificate - Lot No.27621017
- Quality Certificate - Lot No.27121039
- Quality Certificate - Lot No.23721040
- Quality Certificate - Lot No.23621058
- Quality Certificate - Lot No.02521023
- Quality Certificate - Lot No.30920012
- Quality Certificate - Lot No.06220019
- Quality Certificate - Lot No.28219029
- Quality Certificate - Lot No.27719064
- Quality Certificate - Lot No.22419020
- Quality Certificate - Lot No.19619019
- Quality Certificate - Lot No.07019048
- Quality Certificate - Lot No.32018057
- Quality Certificate - Lot No.31618049
- Quality Certificate - Lot No.21118039