产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
---|---|---|---|---|---|---|---|
PCR-384-C | Axygen® 384-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
PCR-384-LC480-W | Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 with Sealing Films, White, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
PCR-384-LC480-W-NF | Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 without Sealing Films, White, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
PCR-384M2-C | Axygen® 384孔聚丙烯PCR微孔板,适用于ABI,全裙边,透明,非灭菌 | N/A | per case | ||||
PCR-96-AB-C | Axygen® 96孔聚丙烯PCR微孔板,适用于ABI,半裙边,透明,非灭菌 | N/A | per case | ||||
PCR-96-AB-C-PBC | Axygen® 96-Well Polypropylene PCR Microplate with Bar Code, Compatible with ABI, Semi-Skirted, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
PCR-96-C | Axygen® 96孔聚丙烯PCR微孔板,无裙边,透明,非灭菌 | N/A | per case | ||||
PCR-96-FLT-C | Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile | 25 / Pk | 100 / Cs | Axygen® | N/A | per case | |
PCR-96-FS-C | Axygen® 96孔聚丙烯PCR微孔板,全裙边,透明,非灭菌 | N/A | per case | ||||
PCR-96-FS-C-PBC | Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case | |
PCR-96-LC480-C-NF | Axygen® 96孔PCR微孔板,适用于Roche 480 Light Cycler,透明 (不带封板膜) | N/A | per case | ||||
PCR-96-LC480-W | Axygen® 96孔聚丙烯PCR微孔板,适用于Roche Light Cycler 480,带封板膜,白色,非灭菌 | N/A | per case | ||||
PCR-96-LC480-W-BC | Axygen® 96孔聚丙烯PCR微孔板,适用于Roche Light Cycler 480,带条码和封板膜,白色,非灭菌 | N/A | per case | ||||
PCR-96-LC480-W-NF | Axygen® 96孔聚丙烯PCR微孔板,适用于Roche Light Cycler 480,不带封板膜,白色,非灭菌 | N/A | per case | ||||
PCR-96-LP-AB-C | Axygen® 96孔聚丙烯PCR微孔板,适用于ABI,低型,半裙边,透明,非灭菌 | N/A | per case | ||||
PCR-96-LP-AB-C-PBC | Axygen® 96孔带条码聚丙烯PCR微孔板,适用于ABI,低型,半裙边,透明,非灭菌 | N/A | per case | ||||
PCR-96-LP-AB-W | Axygen® 96孔聚丙烯PCR微孔板,适用于ABI,低型,半裙边,白色,非灭菌 | N/A | per case | ||||
PCR-96-LP-FLT-C | Axygen® 96孔聚丙烯平顶PCR微孔板,低型,无裙边,透明,非灭菌 | N/A | per case | ||||
PCR-96-LP-FLT-W | Axygen® 96孔聚丙烯平顶PCR微孔板,低型,无裙边,白色,非灭菌 | N/A | per case | ||||
PCR-96-SG-C | Axygen® 96孔聚丙烯分段PCR微孔板,透明,非灭菌 | N/A | per case | ||||
PCR-96M2-HS-C | Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile | 10 / Pk | 50 / Cs | Axygen® | N/A | per case |