text.skipToContent text.skipToNavigation

Axygen® 96孔聚丙烯PCR微孔板,全裙边,透明,非灭菌

产品编号PCR-96-FS-C

电子邮件

Axygen® 96 well full skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Suitable for 0.1 mL thermal cycler blocks
  • 96-well Full Skirt PCR plate
  • Single notch corner
  • Robotic friendly full skirt design
  • Application/Compatibility: Standard thermal cycling, Automation Friendly


详情
产品编号   PCR-96-FS-C
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Full skirt  
Well Shape   Round  
Well Volume   200 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
产品规格文件