text.skipToContent text.skipToNavigation

Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, White, Nonsterile

产品编号PCR-96-LP-FLT-W

电子邮件

Axygen® 96 well low profile no skirt, flat top PCR microplate is designed to fit low profile 96 well blocks. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • Suitable for 0.1 mL thermal cycler blocks
  • 96-well Flat top low profile PCR plate
  • Application/Compatibility: Standard Biometra thermal cyclers, Eppendorf MasterCycler qPCR, MJ Opticon/Chromo4 qPCR

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   PCR-96-LP-FLT-W
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Low profile  
Well Shape   Round  
Well Volume   100 µL  
Lids Included   No  
Application   Diagnostics  
产品规格文件