text.skipToContent text.skipToNavigation

Axygen® 96-well Polypropylene Segmented PCR Microplate, Clear, Nonsterile

Product NumberPCR-96-SG-C

E-mail

Axygen® 96 well segmented PCR microplate is designed to fit standard 96 well blocks. Plate is pre-scored to break apart into four 24 well sections. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.

  • RNase-/DNase-free
  • Nonpyrogenic
  • Nonsterile
  • Manufactured with 99.9% pure virgin polypropylene
  • 96-well Segmented PCR Plate
  • Application/Compatibility: Standard thermal cycling, Beckman CEQ Sequencers

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$306.46 per case

Details
Product Number   PCR-96-SG-C
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Axygen®  
Plate Format   96-well  
Plate Feature   Segmented  
Well Shape   Round  
Well Volume   200 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents