text.skipToContent text.skipToNavigation

Corning® 96 Well Polycarbonate PCR Microplate Lids, Nonsterile (fits Cat. No. 6511)

产品编号6520

电子邮件
  • Polycarbonate lids are thermally stable up to 135°C and can be used on Corning® Thermowell™ 96 well polycarbonate plates (fits Cat. No. 6511) with oil overlays
  • Lids are intended to be covers only and do not prevent evaporation


详情
产品编号   6520
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
产品规格文件