text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Half Skirt, Nonsterile

Product Number3753

E-mail

(This is the suggested replacement for 3755)

  • These half skirted 96 well PCR microplates feature a rigid construction that is ideal for automation
  • Clear medical grade polypropylene is suitable for RT-PCR
  • Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
  • 100% tested for well integrity and DNase- and RNase-free
  • Nonsterile, without lids

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3753
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Half skirt  
Well Shape   Round  
Well Volume   200 µL  
Lids Included   No  
Specifications Documents