Corning® Thermowell® 96-well Polypropylene PCR Microplate, Natural, Nonsterile
Product Number6551
- These natural polypropylene 96 well PCR microplates feature a rigid construction that is ideal for automation
- Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
- 100% tested for well integrity and DNase- and RNase-free
- Plates can be cut into 3 x 8 well strips for lower throughput applications.
- PCR plate adapter (Cat. No. 6499) enables the use of the 96 well plates with the ABI PRISM® 3700 DNA Analyzer
- For oil-free sealing, use catalog numbers 6570, 6555, 6556 or 6524
- Nonsterile, without lids
$199.01 per case
Added to Your Shopping Cart
Details
Product Number | 6551 |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Well Shape | Round |
Well Volume | 200 µL |
Lids Included | No |
Specifications Documents