text.skipToContent text.skipToNavigation

Corning® Small Cell Scraper

Product Number3010

E-mail

(This is the suggested replacement for 3009)

  • Useful for the harvesting of cells
  • Blade design minimizes cell damage and ensures even contact with the growth surface
  • Designed for use in 25 and 75cm² flasks
  • Individually wrapped
  • Sterilized by gamma radiation and nonpyrogenic

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® 表面处理培养皿
Corning® 细胞培养瓶
Corning® 胰蛋白酶
Stripette™ Serological Pipets
Details
Product Number   3010
Qty./Pk   1 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Specifications Documents