Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100µm Cell Strainer, Yellow, Sterile, Individually Packaged, 50/Case
Product Number431752
Corning® 100µm Cell Strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 100- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits all major brands of 50mL Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
Added to Your Shopping Cart
Details
| Product Number | 431752 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.301321
- Quality Certificate - Lot No.300392
- Quality Certificate - Lot No.300389
- Quality Certificate - Lot No.296900
- Quality Certificate - Lot No.296788
- Quality Certificate - Lot No.296731
- Quality Certificate - Lot No.293816
- Quality Certificate - Lot No.293689
- Quality Certificate - Lot No.289028
- Quality Certificate - Lot No.285255
- Quality Certificate - Lot No.285170
- Quality Certificate - Lot No.285073
- Quality Certificate - Lot No.284532
- Quality Certificate - Lot No.284531
- Quality Certificate - Lot No.284071
- Quality Certificate - Lot No.284004
- Quality Certificate - Lot No.283890
- Quality Certificate - Lot No.279090
- Quality Certificate - Lot No.275553
- Quality Certificate - Lot No.275339
- Quality Certificate - Lot No.268764
- Quality Certificate - Lot No.267806
- Quality Certificate - Lot No.264817
- Quality Certificate - Lot No.264564
- Quality Certificate - Lot No.264203
- Quality Certificate - Lot No.263881
- Quality Certificate - Lot No.261297
- Quality Certificate - Lot No.258227
- Quality Certificate - Lot No.256748
- Quality Certificate - Lot No.252866