Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 40 µm Cell Strainer, Blue, Sterile, Individually Packaged, 50/Case
Product Number352340
Falcon® 40 µm cell strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 40- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits perfectly into 50 mL Falcon Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
Added to Your Shopping Cart
Details
| Product Number | 352340 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08125001
- Quality Certificate - Lot No.07925001
- Quality Certificate - Lot No.36363636
- Quality Certificate - Lot No.296477
- Quality Certificate - Lot No.296264
- Quality Certificate - Lot No.295869
- Quality Certificate - Lot No.295697
- Quality Certificate - Lot No.295335
- Quality Certificate - Lot No.295202
- Quality Certificate - Lot No.295018
- Quality Certificate - Lot No.294772
- Quality Certificate - Lot No.294634
- Quality Certificate - Lot No.294530
- Quality Certificate - Lot No.294371
- Quality Certificate - Lot No.294252
- Quality Certificate - Lot No.293866
- Quality Certificate - Lot No.293806
- Quality Certificate - Lot No.293635
- Quality Certificate - Lot No.293548
- Quality Certificate - Lot No.293536
- Quality Certificate - Lot No.293333
- Quality Certificate - Lot No.293106
- Quality Certificate - Lot No.292900
- Quality Certificate - Lot No.292275
- Quality Certificate - Lot No.292193
- Quality Certificate - Lot No.291912
- Quality Certificate - Lot No.291767
- Quality Certificate - Lot No.291483
- Quality Certificate - Lot No.291148
- Quality Certificate - Lot No.291069