Corning® BioCoat® Gelatin 100 mm TC-treated Culture Dishes, 10/Pack, 40/Case
Product Number356653
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$400.58 per case
Added to Your Shopping Cart
Details
| Product Number | 356653 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 58.1 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Gelatin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13925011
- Quality Certificate - Lot No.06225010
- Quality Certificate - Lot No.03622013
- Quality Certificate - Lot No.02822040
- Quality Certificate - Lot No.17621010
- Quality Certificate - Lot No.00419007
- Quality Certificate - Lot No.19517010
- Quality Certificate - Lot No.11415017