text.skipToContent text.skipToNavigation

Corning® PureCoat™ Carboxyl 100 mm Dish, 10/Pack, 10/Case

Product Number354784

E-mail

This item will be discontinued when inventory reaches 0. Suggested Replacement: 354721.


Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.

Features

  • Optimal Performance Surface technology enhances attachment, proliferation, and recovery post-thaw for a variety of cells with poor attachment properties – mainly primary cells, transfected cells, and fastidious cell lines in serum-free or serum-reduced conditions.
  • Lot-to-Lot Consistency Both surfaces are highly consistent from lot-to-lot. They are quality control tested using an appropriate cell line.
  • Delivering Choice Surface chemistries are available on a variety of cultureware for preparative cell culture and drug discovery assays.

Specification

  • Store at room temperature - No special storage or handling required
  • Stable for at least 18 months from date of manufacture
  • Quality control tested using an appropriate cell line
  • Sterilized to SAL 10⁻⁶ by gamma irradiation
  • Noncytotoxic and nonpyrogenic
  • Cultureware material is polystyrene suitable for cell culture

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   354784
Qty./Pk   10 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Cell Growth Area   58.1 cm²  
Storage   Room Temperature  
Surface Coating   Carboxyl  
Specifications Documents