text.skipToContent text.skipToNavigation

Falcon® 35 mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case

Product Number353001

E-mail

Falcon® 35mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case

  • Actual Dimensions - 40.28mm O.D. x 6.17mm
  • Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
  • Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
  • Improved handling of small dishes with the unique Easy-Grip design
  • Nonpyrogenic
  • Sterile
  • Packaged in peel-open, medical-style bags
  • Crystal-grade virgin polystyrene

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   353001
Qty./Pk   20 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Dish Style   Easy Grip  
Petri Dish Style   35 mm  
Surface Treatment   TC-Treated  
Cell Growth Area   11.78 cm²  
Recommended Medium Volume   2.5 - 3 mL  
Diameter   35 mm  
O.D.   40.28 mm  
Sterile   Yes  
Dish Type   Stackable  
Vented   Yes  
Specifications Documents