text.skipToContent text.skipToNavigation

Falcon® 60 mm TC-treated Easy-Grip Style Cell Culture Dish, Sterile, 20/Pack, 500/Case

Product Number353004

E-mail

Falcon® 60mm Cell culture Dish with Easy-Grip Design, TC-treated Polystyrene, Sterile, 20/Pack, 500/Case

  • Actual Dimensions - 52.10mm O.D. x 13.13mm
  • Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
  • Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
  • Improved handling of small dishes with the unique Easy-Grip design
  • Nonpyrogenic
  • Sterile
  • Packaged in peel-open, medical-style bags
  • Crystal-grade virgin polystyrene

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€313.13 per case

Details
Product Number   353004
Qty./Pk   20 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Dish Style   Easy Grip  
Petri Dish Style   60 mm  
Surface Treatment   TC-Treated  
Cell Growth Area   19.5 cm²  
Recommended Medium Volume   6 - 7 mL  
Diameter   60 mm  
O.D.   52.1 mm  
Sterile   Yes  
Dish Type   Stackable  
Vented   Yes  
Specifications Documents