Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 150 mm细胞培养皿,经TC处理,带20 mm网格,10/包,100/箱,无菌
Product Number353025
Falcon® 150mm细胞培养皿,带20mm模制网格,经TC处理聚苯乙烯,10/包,100/箱,无菌:实际尺寸——外径142.57mm x 24.77mm
- 平整、光学透明的聚苯乙烯表面,在显微镜下观察细胞无光学扭曲变形
- 经TC处理的均匀表面可促进细胞粘附
- 采用独特的易握设计,便于操作小培养皿
- 无热原
- 经过电子束辐照灭菌
- 采用易撕的医用包装
- 透明级原生聚苯乙烯
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353025 |
| 数量/包 | 10 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Falcon® |
| 培养皿式样 | 皮氏 |
| 皮氏培养皿式样 | 150 mm |
| 表面处理 | 经TC处理 |
| 细胞生长面积 | 151.9 cm² |
| 建议中等容积 | 45 - 50 mL |
| 直径 | 150 mm |
| 外径 | 142.57 mm |
| 无菌 | 是 |
| Dish Type | Stackable |
| Vented | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11326503
- Quality Certificate - Lot No.01526502
- Quality Certificate - Lot No.01226501
- Quality Certificate - Lot No.36125501
- Quality Certificate - Lot No.9357002
- Quality Certificate - Lot No.9356003
- Quality Certificate - Lot No.9354005
- Quality Certificate - Lot No.9352007
- Quality Certificate - Lot No.9350007
- Quality Certificate - Lot No.9349006
- Quality Certificate - Lot No.9349005
- Quality Certificate - Lot No.9345005
- Quality Certificate - Lot No.9345004
- Quality Certificate - Lot No.9342006
- Quality Certificate - Lot No.9339006
- Quality Certificate - Lot No.9338001
- Quality Certificate - Lot No.9336001
- Quality Certificate - Lot No.9335008
- Quality Certificate - Lot No.9329009
- Quality Certificate - Lot No.9329007
- Quality Certificate - Lot No.9328016
- Quality Certificate - Lot No.9327009
- Quality Certificate - Lot No.9327006
- Quality Certificate - Lot No.9325008
- Quality Certificate - Lot No.9325007
- Quality Certificate - Lot No.9325003
- Quality Certificate - Lot No.9324007
- Quality Certificate - Lot No.9323020
- Quality Certificate - Lot No.9323013
- Quality Certificate - Lot No.9322015