Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 60 mm TC-treated Center Well Organ Culture Dish, Sterile, 20/Pack, 500/Case
Product Number353037
Falcon® 60mm Center Well Organ Culture Dish, TC-treated Polystyrene, Sterile, 20/Pack, 500/Case
- Actual Dimensions - 54.84mm O.D. x 13.56mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 353037 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Dish Style | Center well |
| Petri Dish Style | 60 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 2.89 cm² |
| Diameter | 60 mm |
| O.D. | 54.84 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15526507
- Quality Certificate - Lot No.14526506
- Quality Certificate - Lot No.12926505
- Quality Certificate - Lot No.10726504
- Quality Certificate - Lot No.06126503
- Quality Certificate - Lot No.03326502
- Quality Certificate - Lot No.01826501
- Quality Certificate - Lot No.36425501
- Quality Certificate - Lot No.9340002
- Quality Certificate - Lot No.9337008
- Quality Certificate - Lot No.9335007
- Quality Certificate - Lot No.9314009
- Quality Certificate - Lot No.9311004
- Quality Certificate - Lot No.9307010
- Quality Certificate - Lot No.9305025
- Quality Certificate - Lot No.9292004
- Quality Certificate - Lot No.9266007
- Quality Certificate - Lot No.9253003
- Quality Certificate - Lot No.9252013
- Quality Certificate - Lot No.9233008
- Quality Certificate - Lot No.9231024
- Quality Certificate - Lot No.9231001
- Quality Certificate - Lot No.9207004
- Quality Certificate - Lot No.9176010
- Quality Certificate - Lot No.9175014
- Quality Certificate - Lot No.9172012
- Quality Certificate - Lot No.9170009
- Quality Certificate - Lot No.9169017
- Quality Certificate - Lot No.9168044
- Quality Certificate - Lot No.9141002