Falcon® 60 mm TC-treated Cell Culture Dish, Sterile, 20/Pack, 500/Case
Product Number353002


Falcon® 60mm Cell Culture Dish, TC-treated Polystyrene, Sterile, 20/Pack, 500/Case
- Actual Dimensions - 54.81mm O.D. x 13.26mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 353002 |
パック入数 | 20 / パック |
ケース入数 | 500 / ケース |
ブランド | Falcon® |
ディッシュスタイル | ペトリ |
ペトリディッシュスタイル | 60 mm |
表面処理 | 細胞培養表面処理 |
培養面積 | 21.29 cm² |
推奨培地容量 | 6 - 7 mL |
直径 | 60 mm |
外径 | 54.81 mm |
滅菌 | Yes |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents