250 mL Corning® Reusable Glass Spinner Flask with 70 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-250
- 250 mL capacity
- 70mm center neck and 32mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
Added to Your Shopping Cart
Details
| Product Number | 4500-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 250 mL |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 32 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 32 |
| Diameter | 80 mm (approx.) |
| Sidearm I.D. | 24 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01430601
- Quality Certificate - Lot No.21925002
- Quality Certificate - Lot No.10425002
- Quality Certificate - Lot No.08425002
- Quality Certificate - Lot No.07725002
- Quality Certificate - Lot No.05625002
- Quality Certificate - Lot No.34524002
- Quality Certificate - Lot No.33724002
- Quality Certificate - Lot No.32524002
- Quality Certificate - Lot No.31724002
- Quality Certificate - Lot No.29624002
- Quality Certificate - Lot No.28924002
- Quality Certificate - Lot No.28224002
- Quality Certificate - Lot No.27024002
- Quality Certificate - Lot No.26224002
- Quality Certificate - Lot No.24924001
- Quality Certificate - Lot No.22724002
- Quality Certificate - Lot No.20424002
- Quality Certificate - Lot No.18524002
- Quality Certificate - Lot No.16424002
- Quality Certificate - Lot No.10124002
- Quality Certificate - Lot No.06524002
- Quality Certificate - Lot No.04524002
- Quality Certificate - Lot No.01724002
- Quality Certificate - Lot No.34623002
- Quality Certificate - Lot No.33323002
- Quality Certificate - Lot No.32423002
- Quality Certificate - Lot No.31823002
- Quality Certificate - Lot No.31123002
- Quality Certificate - Lot No.26323002