Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Netwell™ 6-well Carrier Kit for 24 mm Inserts, Nonsterile
Product Number3521

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 170.44 per case
Added to Your Shopping Cart
Details
Product Number | 3521 |
Qty./Pk | 8 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Specifications Documents