text.skipToContent text.skipToNavigation

Corning® Primaria™ Culture Plates

E-mail

  • Unique nitrogen-containing tissue culture surface chemistry
  • Improves attachment, spreading, and growth for many primary cells or cell lines
  • Crystal-grade polystyrene modified by proprietary vacuum-gas plasma treatment process
  • Stable, permanent surface modification
  • Optically clear
  • No special storage required
  • Samples from each lot of Corning Primaria products are analyzed by Electron Scanning for Chemical Analysis (ESCA)
  • Packaged in red color-coded, peel-open, medical-style packages
  • Sterilized by gamma irradiation
  • Nonpyrogenic tested to less than 0.1 EU/mL

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product Number353846 Product NameCorning® Primaria™ 6-well Cell Clear Flat Bottom Surface-Modified Multiwell Culture Plate, with Lid, Sterile,50/Case Qty./Pk  1 / Pk   Qty./Cs  50 / Cs   Brand  Corning®   Price N/A Unit Size per case
Product Number353847 Product NameCorning® Primaria™ 24-well Flat Bottom Surface Modified Multiwell Cell Culture Plate, with Lid, Ind. Wrapped, Sterile, 50/Cs Qty./Pk  1 / Pk   Qty./Cs  50 / Cs   Brand  Corning®   Price N/A Unit Size per case
Product Number353872 Product NameCorning® Primaria™ 96-well Clear Flat Bottom Microtest Microplate, with Lid, Sterile, 1/Pack,50/Case Qty./Pk  1 / Pk   Qty./Cs  50 / Cs   Brand  Corning®   Price N/A Unit Size per case