- 様々な検出方法に適したプレート色が提供可能です。
- クリスタルグレードのポリスチレンを使用しています。
- 滅菌済みです。
- ノンパイロジェニックです。
- ノントリートメント、標準細胞培養処理、Corning® Pirmaria™ 表面処理からお選びいただけます。
- 個別包装の製品は、開封が容易なピールオープン メディカルスタイル包装です。
- 個別トレーおよび積み重ね(RS)トレーはPET製でリサイクル可能です。
- 培養表面積とワーキングボリュームは公称値です。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 351143 | Falcon® 12-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | €159.71 | per case | |
| 351146 | Falcon® 6-well Clear Flat Bottom Not Treated Cell Multiwell Culture Plate, with Lid, Sterile, 1/Pack,50/Case | 1 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 351147 | Falcon® 24-well Polystyrene Clear Flat Bottom Not Treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 351178 | Falcon® 48-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 353043 | Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 353046 | Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | N/A | per case | |
| 353047 | Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | €168.16 | per case | |
| 353078 | Falcon® 48-well Clear Flat Bottom TC-treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 / Pk | 50 / Cs | Falcon® | € 231,44 | per case | |
| 353224 | Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Bag, 36/Case | 6 / Pk | 36 / Cs | Falcon® | € 114,41 | per case | |
| 353225 | Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case | 6 / Pk | 36 / Cs | Falcon® | €130.20 | per case | |
| 353226 | Falcon® 24-well Multiwell Flat Bottom TC-treated Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case | 6 / Pk | 36 / Cs | Falcon® | € 118,35 | per case | |
| 353230 | Falcon® 48-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case | 6 / Pk | 36 / Cs | Falcon® | N/A | per case | |
| 353934 | Falcon® 6-well Cell Clear Flat Bottom TC-treated Multiwell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case | 10 / Pk | 60 / Cs | Falcon® | € 190,57 | per case | |
| 353935 | Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case | 10 / Pk | 60 / Cs | Falcon® | € 197,24 | per case |