Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 150 mL Vacuum Filter/Storage Bottle System, 0.45 µm Pore 13.6cm² CA Membrane, Sterile, 12/Case
Product Number431155

(This is the suggested replacement for 430945)
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 150 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 431155 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Bottle Capacity | 150 mL |
Filter Style | Vacuum system |
Funnel Capacity | 150 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.45 µm |
Membrane Area | 13.6 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23425003
- Quality Certificate - Lot No.05825002
- Quality Certificate - Lot No.00225001
- Quality Certificate - Lot No.32124004
- Quality Certificate - Lot No.26924003
- Quality Certificate - Lot No.13024002
- Quality Certificate - Lot No.05524001
- Quality Certificate - Lot No.34321002
- Quality Certificate - Lot No.33221001
- Quality Certificate - Lot No.24720003
- Quality Certificate - Lot No.19120002
- Quality Certificate - Lot No.09920001
- Quality Certificate - Lot No.30219003
- Quality Certificate - Lot No.14019002
- Quality Certificate - Lot No.01419001
- Quality Certificate - Lot No.34018003
- Quality Certificate - Lot No.25518002
- Quality Certificate - Lot No.13518001
- Quality Certificate - Lot No.29317004
- Quality Certificate - Lot No.24217003
- Quality Certificate - Lot No.15817002
- Quality Certificate - Lot No.03317001
- Quality Certificate - Lot No.27416004
- Quality Certificate - Lot No.22416003
- Quality Certificate - Lot No.10316002
- Quality Certificate - Lot No.03316001
- Quality Certificate - Lot No.29415003
- Quality Certificate - Lot No.17615002
- Quality Certificate - Lot No.02215001
- Quality Certificate - Lot No.35614005