Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² CA Membrane, Sterile, 12/Case
Product Number431205

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding and are good for filtering cell culture media.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 431205 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Bottle Capacity | 1000 mL |
Filter Style | Vacuum system |
Funnel Capacity | 500 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Membrane Area | 54.5 cm² |
Packaging | Individually wrapped |
Graduations | Yes |
Neck Diameter | 45 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20425003
- Quality Certificate - Lot No.10725002
- Quality Certificate - Lot No.03225001
- Quality Certificate - Lot No.32724006
- Quality Certificate - Lot No.31224005
- Quality Certificate - Lot No.27724004
- Quality Certificate - Lot No.21124003
- Quality Certificate - Lot No.09424002
- Quality Certificate - Lot No.03924001
- Quality Certificate - Lot No.29023001
- Quality Certificate - Lot No.05922001
- Quality Certificate - Lot No.28921003
- Quality Certificate - Lot No.23821002
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.24420004
- Quality Certificate - Lot No.33019003
- Quality Certificate - Lot No.23319002
- Quality Certificate - Lot No.03619001
- Quality Certificate - Lot No.28818003
- Quality Certificate - Lot No.20718002
- Quality Certificate - Lot No.03018001
- Quality Certificate - Lot No.26217002
- Quality Certificate - Lot No.17017001
- Quality Certificate - Lot No.31416006
- Quality Certificate - Lot No.25716005
- Quality Certificate - Lot No.18716004
- Quality Certificate - Lot No.13916003
- Quality Certificate - Lot No.09216002
- Quality Certificate - Lot No.00616001
- Quality Certificate - Lot No.28815004