text.skipToContent text.skipToNavigation

Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 45 mm Diameter Necks, Sterile, 12/Case

产品编号431118

电子邮件

Corning® 500 mL Bottle Top Vacuum Filter, 0.22 µm Pore 33.2cm² PES Membrane, Fits 45mm Diameter Necks, Sterile, 12/Case

  • Fits plastic or glass media bottles with 45mm neck sizes.
  • Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
  • Angled hose connector simplifies vacuum line attachment.
  • Individually packaged, sterile and nonpyrogenic.
  • Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
  • Expiration date appears on the filter funnel and shipping boxes.
  • Expiration date of the membrane is three years from the time the product is manufactured.

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Corning® Fetal Bovine Serum
Corning® 细胞培养瓶
Corning® Molecular Biology Grade Water
详情
产品编号   431118
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Filter Style   Vacuum bottle top  
Funnel Capacity   500 mL  
Membrane Material   Polyethersulfone  
Membrane Pore Size   0.22 µm  
Membrane Area   33.2 cm²  
Packaging   Individually wrapped  
Neck Diameter   45 mm  
产品规格文件