Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Easy Grip Polystyrene Storage Bottles with Dip Tube, with 0.2 µm PTFE Filter, MPC
Product Number11651
Corning polystyrene Storage Bottles are now available as closed system solutions. They are sterile and arrive individually double-bagged and preassembled. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a Male MPC. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polystyrene
- Sterilized to SAL 10⁻⁶
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,647.92 per case
| Product Number | 11651 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | Corning® |
| Capacity | 150 mL |
| Top Style | Threaded |
| Cap Material | High density polyethylene |
| Cap Diameter | 45 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Tubing Connection | Male MPC |
- Quality Certificate - Lot No.20926007
- Quality Certificate - Lot No.04326036
- Quality Certificate - Lot No.32325005
- Quality Certificate - Lot No.18524003
- Quality Certificate - Lot No.15624007
- Quality Certificate - Lot No.28223059
- Quality Certificate - Lot No.24923005
- Quality Certificate - Lot No.22623043
- Quality Certificate - Lot No.34822002
- Quality Certificate - Lot No.32022014
- Quality Certificate - Lot No.22422017
- Quality Certificate - Lot No.09221011
- Quality Certificate - Lot No.07621008
- Quality Certificate - Lot No.02921064
- Quality Certificate - Lot No.30920032
- Quality Certificate - Lot No.26220017
- Quality Certificate - Lot No.19120016
- Quality Certificate - Lot No.06620024
- Quality Certificate - Lot No.02420016
- Quality Certificate - Lot No.31119031
- Quality Certificate - Lot No.25919017
- Quality Certificate - Lot No.22719012
- Quality Certificate - Lot No.13018019
- Quality Certificate - Lot No.12218041
- Quality Certificate - Lot No.07518023
- Quality Certificate - Lot No.03618039
- Quality Certificate - Lot No.24917027
- Quality Certificate - Lot No.07816038
- Quality Certificate - Lot No.26013009
- Quality Certificate - Lot No.Generic