Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable Tubing Set for Use with Glass Bottle, 3/8” ID x 1/2” OD, ADCF*, 18” in Length, Sterile
Product Number10042

- Chemically resistant, heat sealable flexible tubing
- Accommodates both 2L and 4L bottles
- Male MPC connector with cap
- PureFit® tube clamp system
- Autoclavable
*ADCF - Animal Derived Component Free **MPC - Medical grade Polycarbonate.
Added to Your Shopping Cart
Details
Product Number | 10042 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Specifications Documents