text.skipToContent text.skipToNavigation

Corning® Disposable Aseptic Transfer Cap for 1L Plastic Spinner Flask, ¼ Dip Tube, 0.2 µm Vent, Male MPC, Sterile

Product Number3545

E-mail

Corning Spinner Flask Aseptic Transfer Caps will both reduce contamination risk and enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 1L Corning Disposable Spinner Flasks (Cat. No. 3561). Made from high density polyethylene. Autoclaving is not recommended.

  • Chemically resistant, heat-sealable, flexible tubing, 1/4 ID, 3/8 OD
  • 24 tubing length, with connector
  • For Use with: 1L Disposable Spinner Flasks (3561, 3580).


Fr. 448.23 per case

Details
Product Number   3545
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Specifications Documents