text.skipToContent text.skipToNavigation

Disposable 70 mm Aseptic Transfer Cap for 3L Plastic Erlenmeyer Flask, 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile

Product Number431449

E-mail

These Corning® Erlenmeyer Flask Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the 3L Corning® Polycarbonate Erlenmeyer flasks.

  • The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
  • The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/4 inch ID (6.4mm), 3/8 inch (9.5mm) OD chemically resistant, heat sealable flexible tubing, ending in a medical grade polycarbonate (MPC) male disconnect with a female sealing cap.


€650.25 per case

Details
Product Number   431449
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Diameter   70 mm  
Cap Color   Orange  
Color   Orange  
Sterile   Yes  
Specifications Documents