Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
5L Baffled Bottom Erlenmeyer Flask with Disposable 100 mm Aseptic Transfer Cap, 0.2 µm Vent, Male MPC, Sterile
Product Number11502
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 5L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are sterile and ready-to-use, ideal for shaker culture applications, and storage. Closed cell culture systems help reduce the risk of adventitious contamination during drug development and manufacturing. Corning offers closed systems accessories with vessels to help transfer liquid aseptically. The internal end is a rigid polypropylene dip tube designed to reach the bottom of the flask. The venting port ends in a 50mm diameter vent filter with a 0.2 µm pore PTFE membrane and a barbed fitting. The liquid transfer port uses a 1/4" ID (3/8" OD) chemically resistant, heat sealable flexible tubing on the external side of the cap ending in a male plastic coupler (MPC) male disconnect with a sealing cap.
- Available with baffled bottom
- Molded-in graduations for accuracy
- Animal component free vessels
- Large vent cap for continuous gas exchange while preventing leakage
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic
- BSE/TSE compliant accessories
- BSE/TSE compliant accessories
- Customizable solutions
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€811.11 per case
| Product Number | 11502 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Screw cap, vented |
| Cap Diameter | 100 mm |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 5000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | Yes |
- Quality Certificate - Lot No.17126005
- Quality Certificate - Lot No.12026040
- Quality Certificate - Lot No.08226034
- Quality Certificate - Lot No.32625020
- Quality Certificate - Lot No.26725009
- Quality Certificate - Lot No.23025025
- Quality Certificate - Lot No.20525012
- Quality Certificate - Lot No.11425005
- Quality Certificate - Lot No.29824033
- Quality Certificate - Lot No.22524032
- Quality Certificate - Lot No.12624005
- Quality Certificate - Lot No.05824052
- Quality Certificate - Lot No.32122030
- Quality Certificate - Lot No.31422029
- Quality Certificate - Lot No.26922015
- Quality Certificate - Lot No.20922024
- Quality Certificate - Lot No.10922034
- Quality Certificate - Lot No.08222011
- Quality Certificate - Lot No.36421002
- Quality Certificate - Lot No.35021058
- Quality Certificate - Lot No.34421003
- Quality Certificate - Lot No.20821034
- Quality Certificate - Lot No.13721009
- Quality Certificate - Lot No.07421011
- Quality Certificate - Lot No.05521003
- Quality Certificate - Lot No.33820007
- Quality Certificate - Lot No.32220019
- Quality Certificate - Lot No.23420047
- Quality Certificate - Lot No.14120015
- Quality Certificate - Lot No.09420029