Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 20L, EVA Film
产品编号91-200-20
(This is the suggested replacement for91-001-MB.)
This 20L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
| 产品编号 | 91-200-20 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
- 质量证书 – 批号 9AXFK-0000
- 质量证书 – 批号 9AGMA-0000
- 质量证书 – 批号 9ADUN-0000
- 质量证书 – 批号 9AC9G-0000
- 质量证书 – 批号 9A6W8-0000
- 质量证书 – 批号 9A53Y-0000
- 质量证书 – 批号 9A39G-0000
- 质量证书 – 批号 99SQB-0000
- 质量证书 – 批号 99MWL-0000
- 质量证书 – 批号 99KX3-0000
- 质量证书 – 批号 99K2D-0000
- 质量证书 – 批号 99K29-0000
- 质量证书 – 批号 993B8-0000
- 质量证书 – 批号 98J60-0000
- 质量证书 – 批号 98HKW-0000
- 质量证书 – 批号 98FHW-0000
- 质量证书 – 批号 98BW2-0000
- 质量证书 – 批号 98B00_0000
- 质量证书 – 批号 98234-0000
- 质量证书 – 批号 980UW-0000
- 质量证书 – 批号 97Z52-0000
- 质量证书 – 批号 97VVN_0000
- 质量证书 – 批号 97PRF-0000
- 质量证书 – 批号 97MDY_0000
- 质量证书 – 批号 97E5V-0000
- 质量证书 – 批号 97CRB-0000
- 质量证书 – 批号 97ABE-0000
- 质量证书 – 批号 9799A-0000
- 质量证书 – 批号 94936-0000
- 质量证书 – 批号 92611-0000