text.skipToContent text.skipToNavigation

Corning® Collection Container 200L, ULDPE Multilayer Film

Product Number91-200-83

E-mail
(This product will be discontinued when inventory reaches 0.)

This 200L collection bag is made of multilayered Ultra-Low Density Polyethylene (ULDPE) and is offered in a 2D configuration A male MPC connector and Swabable valve and Tri-Clover are connected to the bag by chemically resistant, heat sealable, flexible tubing. This container is ideal for biopharmaceutical applications.



Corning media certificates are available on our Resource Library.