text.skipToContent text.skipToNavigation

Corning® Tank Liner 130L

产品编号91-300-20

电子邮件


This 130L tank liner is designed to eliminate cross contamination and the need to clean and validate tanks, while extending reusable tank life. Each bag is irradiated and individually packed to ensure sterility. It is ideal for biopharmaceutical applications.

Corning's portfolio of irradiated tank liners are designed to fit cylindrical tanks. Tank liners are manufactured with low-density polyethylene (ULDPE) and are available in a range of sizes.

Features and Benefits

  • Gamma irradiated, individually packaged
  • Free of animal-derived components
  • Eliminate costs associated with the cleaning and validation of tanks
  • Decrease labor costs and increase turnaround time
  • Eliminate the risks associated with cross contamination
  • Help extend the life of reusable tanks, resulting in lower capital expenditures
  • Wide variety of sizes available


Corning media certificates are available on our Resource Library.


Contact Customer Service
详情
产品编号   91-300-20
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
产品规格文件