text.skipToContent text.skipToNavigation

Corning® Rocker Cell Culture Bag, 20L

Product Number91-200-78

E-mail
(This product will be discontinued when inventory reaches 0.)

Our Rocker Cell Culture Bag, irradiated, features ethylene vinyl alcohol copolymer/low-density polyethylene 9101 film for use with commercial rocking-motion bioreactor chambers. The 9101 film is clear, multi-layered single web film with a co-polymer contact surface. Corning offers this single-use cell culture bag in 2L-50L configurations. The Rocker Cell Culture Bag features bag ports with a 1/4” barb connected to a pall filter and check valve with small slide clamps. The bag ports with a 1/8” barb are connected to the male MPC plug and male Luer plug with female MPC and female Luer arrangements. The male Luer plug (without a stem) and swabable valve are connected to the remaining bag port with a 1/8” barb. The rocking-motion of the bioreactor platform creates effective, non-invasive mixing of the cell culture/media with efficient gas transfer. Rocking-motion prevents cells from settling at the bottom of the Rocker Cell Culture Bag while generating large amounts of recombinant protein in both mammalian and insect cell lines. The closed-system eliminates the risk of cross-contamination. The stability bars located on each side allow commercially available bioreactors to accommodate the cell culture bag. This single-use cell culture bag is ideal for basic research to large-scale biopharmaceutical manufacturing applications.

  • P1: Check valve with 1/4" barb PVDF 8004022 filter 2" length 3/16" I.D. x 3/8" O.D. PCMGS tube
  • P2: PVDF 8004022 filter 2" length 3/16" I.D. x 3/8" O.D. PCMGS tube
  • P3: Female MPC connector with 1/4" barb Male MPC plug 40" length 1/4" I.D. x 7/16" O.D. chemically resistant, heat sealable flexible tube
  • P4: Female Luer with 1/4" barb Male Luer plug 40" length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tube
  • P5: Female Luer with 1/4" barb Swabbable valve Male Luer plug without stem
  • Film type: EVOH/ULDPE


Corning media certificates are available on our Resource Library.


Details
Product Number   91-200-78
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Bag Style   Rocker cell culture  
Specifications Documents