Disposable 48 mm Aseptic Transfer Cap for 500g Microcarriers Bottles, Male Luer Lock, Sterile
Product Number4628
Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.
- Chemically resistant, heat sealable flexible tubing, ⅛" ID, ¼" OD
- Tubing length with connector 30 in. (76.2 cm)
- male Luer Lock
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 4628 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
Specifications Documents